contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Orkot® Slydring® prevents metal-to-metal contact between piston / rod and bore / gland, absorbing high transverse loads. Orkot®is a resinimpregnated, fine weave fabric material with added lubricants, preventing stick-slip. It is capable of withstanding high side loads, damping vibrations and embedded foreign particles. Higher static loads are permissible. Special materials are available with operating temperatures up to +250 °C / +482 °F.