contactusurl/cs-cz/seals/searchŽádné výsledkyAnimation is not fully supported in Internet Explorer versionsitem founditems foundpoložekpoložekzVyhledat & PomocZobrazenoHledáte toto?ProdejceDistributorOfficial DealerPremium Partneradresyadresypoložek,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
A double-acting seal for static and dynamic applications. Available in various materials including NBR, FKM, FFKM, EPDM, chloroprene, silicone and fluorosilicone. Available to ISO 3601, AS 568, and other recognized standards.