contactusurl/cs-cz/seals/searchŽádné výsledkyAnimation is not fully supported in Internet Explorer versionsitem founditems foundpoložekpoložekzVyhledat & PomocZobrazenoHledáte toto?ProdejceDistributorOfficial DealerPremium Partneradresyadresypoložek,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Orkot® bearings offer significant advantages over traditional metal bearings. All are dimensionally stable, have excellent wear resistance and outstanding low friction characteristics, giving them unrivalled performance in dry running conditions or with boundary lubrication. With virtually no swell in seawater, they are ideal for marine and hydropower applications.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Products from the same category
Vodicí pouzdra pro lodní průmysl z materiálu Orkot®