contactusurl/da/seals/searchIngen resultaterAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowingAre you looking for this?DealerDistributorOfficial DealerPremium Partneradresseradresser,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Cartridge-ROS is a metal cartridge containing two or three tailored Radial Oil Seals, additional Turcon® or Zurcon® seals and a greasing pack, combining in a single package several features for easier assembly and removal during maintenance. Design and compounds engineered according to customer request.