Gaskets and Rubber Sealings
Trelleborg offers a comprehensive range of premium sheet rubber products, including FluoroSeal®. Our inventory includes 1/32”-1/4”gauge products available for immediate shipment. This selection comprises unsupported, fabric-reinforced, FDA-approved, and TFE materials. Our extensive expertise in rubber compounding ensures that our products meet a wide range of industry specifications, including AMS, ASTM, FSA, NSF, and FDA standards.
Trelleborg's gasket and sheet rubber products are designed to cater to commercial-grade applications and the more demanding requirements of critical sectors such as defense, construction, and aerospace. FluoroSeal® fluoroelastomer sheet packing is highly recommended for the fabrication of gaskets, seals, packings, washers, pads, shims, expansion, joints, and other components used in severe operating conditions.
Trelleborg manufactures three grades of FluoroSeal® Fluoroelastomer sheets, each tailored to specific application needs:
- FluoroSeal 450 - Premium Grade: This gasket sheet is made from 100% virgin terpolymer type B Fluoroelastomer, designed for applications requiring a service temperature of up to 450°F. It complies with FSA-DSJ-401-09 for flue duct expansion joints and is ideal for the harshest environments that demand maximum chemical resistance and sealing capabilities.
- FluoroSeal 400 - Commercial Grade: Manufactured from 100% Fluoroelastomer polymer, this gasket sheet is perfect for applications requiring a service temperature of up to 400°F and excellent chemical resistance. With 66% Fluorine content, it ensures longevity in gaskets, whether for sealing flow or resisting chemicals. FluoroSeal 400 is a commercial-grade Viton equivalent.
- FluoroSeal 350 - Industrial Grade: This gasket sheet is made from a blend of Fluoroelastomer polymer and polyacrylates, designed for applications requiring a service temperature of up to 350°F and good chemical resistance. It's economically designed for static applications and wastewater flow, ensuring maximum durability throughout the gasket's life.
Grade | Thicknesses Available | Widths Available | Finishes |
FluoroSeal 350 | 1/16˝, 1/8˝, 3/16˝, 1/4˝, 1/2˝, 3/32˝, 3/8˝ | 36˝ or 48˝ | Fabric or smooth |
FluoroSeal 400 | 1/16˝, 1/8˝, 3/16˝, 1/4˝, 1/2˝, 3/32˝, 3/8˝ | 36˝ or 48˝ | Fabric or smooth |
FluoroSeal 450 | 1/16˝, 1/8˝, 3/16˝, 1/4˝, 1/2˝, 3/32˝, 3/8˝ | 36˝ or 48˝ | Fabric or smooth |
Application Examples:
- FluoroSeal® in Oil and Gas: Premium gasket materials used in firetubes, manway gaskets, camlok gaskets, and thief hatch gaskets for liquid and chemical sealing technologies in the industry.
- FluoroSeal® in Power Generation: Non-metallic expansion joint materials for severe and corrosive flue gas ducting system applications in power plants.
Style | Rubber Composition | Specific Gravity | Thickness Standard | Width(s) Standard | Data Sheet | SDS |
FluoroSeal 350 | Industrial Grade | 1.76 | 1/32″ to 1/4″ | 36″ or 48″ | ||
FluoroSeal 400 | Commercial Grade | 1.83 | 1/32″ to 1/4″ | 36″ or 48″ | ||
FluoroSeal 450 | Premium Grade | 1.86 | 1/32″ to 1/4″ | 36″ or 48″ | ||
FO-0020 60 duro | Commercial Grade FKM | 1.83 | 1/32″ to 1/4″ | 36″ or 48″ |
Style | Rubber Composition | Specific Gravity | Thickness Standard | Width(s) Standard | Data Sheet | SDS |
EPX 4460 | Peroxide Cured EPDM | 1.12 | 1/32″ to 1/4″ | 36″ or 48″ | NA |