Fairprene® - Meeting Diverse Industry Needs
Trelleborg manufactures Fairprene® gaskets, seals and diaphragm materials: a full line of high-performance rubber sheet products and coated fabrics for use in engineered OEM end-use applications in various industries, including aerospace, automotive, gas, equipment, machinery, and controls.
The Fairprene® name is a recognized leader in developing high-quality coated fabrics, sheet stocks, and composites designed to meet specific, critical, and severe operating conditions.
Explore the versatility of Fairprene® diaphragm materials, including VMQ, FVMQ, EPDM, FKM, NBR, CR, HNBR, and PTFE composites, all proudly manufactured in the USA.
Style | Construction | Thickness | Widths |
Nitrile (NBR, Buna-N) | Nitrile Coated "Anti-wicking" nylon | .008 - 125" | Up to 60” |
Fluorosilicone | Fluorosilicone Coated Polyester | .012 - .020" | Up to 43" |
Fluoroelastomer (FKM) | FKM Coated Nomex | .020 - .093" | Up to 37" |
FKM Coated "Anti-wicking" Nomex | .020 - .025” | Up to 51” | |
FKM Coated "Anti-wicking" Nylon | .016 - .050" | Up to 60” | |
FKM Coated "High Burst” Nomex | .050 - .093” | Up to 36" | |
FKM Coated Fiberglass | .010" | Up to 36" | |
Ethylene Propylene Diene Monomer (EPDM) | Reevecote FDA EPDM Coated Nylon | .050 - .074" | Up to 60” |
EPDM Coated Nomex | .032 - .095" | Up to 40" | |
Silicone (VMQ) | Lakewood Silicone Coated Fiberglass | TBD | TBD |
50 or 70 Duro "Premium Grade" Gray VMQ Sheet | .016 - .062" | Up to 37” | |
"Premium Grade" Red VMQ Sheet | .040" | Up to 48" | |
Epichlorohydrin (ECO) | Epichlorohydrin Coated Polyester | .013 - .030" | Up to 55” |
Nitrile (NBR, Buna-N) | Nitrile Coated Poly Cotton | .014 - .035” | Up to 56” |
Neoprene | Neoprene Coated Nylon | .062 - .093” | Up to 46” |
High-Quality Industrial Fabrics and Laminates
Elastomer Coated Fabrics: Versatile materials with elastomer coatings for enhanced performance
At Trelleborg Engineered Coated Fabrics, we specialize in providing a diverse range of high-quality industrial coated materials tailored for critical applications. Our elastomer-coated fabrics enhance performance across various industries.
Discover our exceptional product offerings:
- EPDM Sheet Rubber: Durable and weather-resistant, ideal for sealing and insulation applications.
- Silicone Sheet Rubber: With excellent temperature resistance, perfect for high-temperature applications.
- PTFE Coated Fabric: Non-stick, chemical-resistant materials used in various industries.
- Specialty Belting: Customized belts designed for specific industrial needs.
- Safety Clothing and Welding Curtain Fabrics: Protective fabrics for a safer work environment.
- Fiberglass Insulation Matting: Heat and sound insulation solutions for diverse applications.
- Film and Foil Laminates: Multi-layer materials with exceptional barrier properties.
At Trelleborg Engineered Coated Fabrics, our materials excel in demanding environments, ensuring superior performance and reliability.