Robust extrusion capabilities to support even the most complex of projects

Extrusion capabilities to meet customer specifications

Multi-Lumen Meets Miniaturization
Silicone Foam Extrusion

Kink-Resistant Tubing (KRT)

Extruded Ribbon
GeoTrans ™ Technology

Trelleborg Healthcare & Medical’s GeoTrans ™ process allows for silicone tubing to change cross section during extrusion to eliminate molding and secondary bonding steps, allowing for a strong, hygienic design with a lower overall device cost. The technology is well suited for custom applications requiring precision tolerances.

Common Applications

  • Changing of tube ID, OD or both to create a tube with two or more cross sections
  • Bifurcation: Dual lumen extrusion into two single lumen tubes
  • Inclusion of channels to open internal fluid paths at locations along the extrusion length
  • Stopping one of multiple lumen to avoid backfilling, i.e., for balloon inflation
  •  

    Learn More

    Webinar

    silicone_tubing_hose_web

    Tubing & Hose

    tubing_hose_sheeting_brochure

    Literature

    HM Extrusion WhitepaperWEBWhitepaper800x450

    Whitepaper