Platinum Grade Silicone Multi-Lumen Tubing
Biocompatible, inert and high purity
Key benefits:
- Numerous lumens/channels
- Over-molded connectors to separate lumen into individual tubes
- Platinum cured for a high degree of purity
- Extended post cure for lowest level extractables
- Biocompatible, inert, non-reactive with other elements per systemic testing
- Odorless, tasteless, non-toxic for use in medical, food, drug, personal care, and deionized water applications
- Non-leaching plasticizers
- Sterilizable by radiation, EtO, steam – 0.2 MPa at +122 °C / 30 psi at +253 °F
- Resist temperature extremes – flexibility retention: -53 °C to +226 °C / -65 °F to +440 °F
- Translucent for visual monitoring
Typical Healthcare & Medical applications:
Catheters, electronics, analytical equipment, fluid transfer, drug delivery, medical instrumentation
Multi-Lumen meets miniaturization
With our miniature extruded multi-lumen tubing, we partner with the developers of medical devices for cardiac rhythm management and interventional cardiology.
About Tubing
Since 1982, Trelleborg Healthcare & Medical has supplied high quality medical grade silicone products. Pharmatube™ is extruded in a cleanroom using GMP practices in FDA registered facilities. Pharmatube™ is supported by comprehensive and extensive USP biocompatibility tests performed on the products.