contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Zurcon® Rimseal IM is a single-acting piston seal energized by an elastomer O-Ring with good static and dynamic tightness. It is optimized for injection molding technology and improves contact pressure distribution with improved back pumping and extrusion behavior. Installation grooves are identical to those used for Turcon® Stepseal® 2K, making Zurcon® Rimseal an ideal secondary seal. Zurcon® Z13 allows the seal to withstand higher temperatures and many hydraulic media.