contactusurl/hu-hu/seals/searchNincs eredményAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundItems foundofSearch& HelpShowingAre you looking for this?ForgalmazóElosztóOfficial DealerPremium Partnercímekcímek,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
The pneumatic product range offers single and double-acting seals for piston applications. Made from extremely wear resistant material including Zurcon® polyurethane and FKM, these seals fit into small housings and are easily installed. The pneumatic piston seal range is recommended for standard and pneumatic cylinders with dry air.