contactusurl/pt-pt/seals/searchSem resultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofPESQUISA E AJUDAShowingEstá procurando isso?Concessionário DistribuidorOfficial DealerPremium Partnerendereçosendereços,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Elastomeric seals can be offered in clean conditions to various cleanliness standards. These include seals free of paint wetting impairment substances (PWIS-free), maximum allowed particle sizes of 400 μm or 200 μm based on ISO 16232 or seals washed and packed in a cleanroom class 5 according to ISO 14644-1.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs