contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
High load bearings made from Turcite® are dimensionally stable, wear resistant and provide excellent performance under dry and boundary lubrication conditions.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Products from the same category
Orkot® glidlager för marina applikationer och vattenkraft