contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
The HS-APJ Cassette Seal is an evolution of the APJ Cassette Seal, suitable for high speed applications. It includes a sleeve, usually made from stainless steel, that simplifies customer hardware, and a Radial Oil Seal with integrated axial V-Rings. Supplied pre-greased.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs