contactusurl/vi-vn/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingAre you looking for this?Your Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticles,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Turcon® Glyd Ring® is a double-acting O-Ring energized piston seal for dynamic applications. Turcon® Glyd Ring® provides low friction with no stick-slip, minimal breakout force and high wear resistance. Main application is actuator cylinders. Installed in grooves to ISO 7425.