Industries
Advanced composite products have a wide range of uses in many different industries.
特瑞堡密封系统是先进的复合材料产品设计和制造领域的世界领先者,能够满足您的应用需求。
Trelleborg Sealing Solutions is a world leader in the design and manufacture of advanced composite products and automation equipment for composite part production.
We design and manufacture composite parts to fit your needs. We offer a wide variety of shapes and sizes, including cylinders, cones, box beams, I-beams, coils, flat laminates, and complex geometries up to 40 ft. long (12.192 m) with ODs from 0.020 in. (0.508 mm) to 60 in. (152.4 cm).
We build right-sized, automated fiber placement (AFP) and automated tape laying (ATL) equipment for thermoset and thermoplastic applications.