contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
The Turcon® Double Delta® is a double-acting sealing element which is energized by an elastomer O-Ring. The Turcon® Double Delta® seal can be fitted in existing O-Ring grooves (US standard AS 568 A, MIL-P-5514) and it demonstrates good friction properties, stick-slip-free starting and excellent dry running. The Turcon® Double Delta® is used in light and medium duty industrial hydraulics.