contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
A double-acting O-Ring energized piston seal for dynamic applications in a machined version. All diameters up to 2,700 mm / 105 in. Installed in grooves to ISO 7425. High sealing efficiency in tear and abrasion resistant Zurcon® polyurethane. Also available in Turcon® materials.