contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
The Forsheda® V-Ring fits directly onto the shaft and seals axially against a counterface, such as shaft collar, thrust washer or bearing face. Its light lip pressure generates low friction.