contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Single-acting seal for rotary, turning and oscillating movements for pistons, rods and shafts in a wide range of machinery. The O-Ring activated L-shaped Turcon® or Zurcon® seal element gives optimized low frictional static and dynamic sealing performance. Offers high wear and chemical resistance depending on seal and O-Ring material. Installed in closed, standard O-Ring grooves.