contactusurl/en/seals/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Radial oil seals are designed for sealing shafts and spindles. Providing long-lasting sealing efficiency, they consist of a rubber sealing lip, metal case and a spiralled tensioning spring. Available with or without external dust lip, they are self-retained in an open groove to ISO 6194 and DIN 3760. Versions come without the spring for grease applications, for use as a scraper or for helical movement.