contactusurl/pt-pt/seals/searchSem resultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofPESQUISA E AJUDAShowingEstá procurando isso?Concessionário DistribuidorOfficial DealerPremium Partnerendereçosendereços,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
Running in dry, moist or lubricated environments, HiSpin® PDR RT meets ever growing demand for seal integrity at increasingly higher rotational speeds. The seal has excellent sealing characteristics at speeds of up to at least 60 meters per second. A combination of a unique material, an innovative manufacturing process and specialized sealing lip design, reduces the friction by up to 75 % when compared to traditional PTFE seals, leading to a significant reduction in power consumption.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs