contactusurl/pt-pt/seals/searchSem resultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofPESQUISA E AJUDAShowingEstá procurando isso?Concessionário DistribuidorOfficial DealerPremium Partnerendereçosendereços,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
The Turcon® Roto Glyd Ring® II is a double-acting, bi-directional seal for demanding applications. In rotary applications, the Turcon® Roto Glyd Ring® II offers outstanding stability in the gland hardware. It consists of a permanently bonded elastomer energizer and a PTFE-based seal ring to form a one-piece bonded construction that gives increased service life by preventing the seal's PTFE-based sealing ring from spinning with the shaft against the elastomer energizer.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs