contactusurl/pt-pt/seals/searchSem resultadosAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofPESQUISA E AJUDAShowingEstá procurando isso?Concessionário DistribuidorOfficial DealerPremium Partnerendereçosendereços,Regulatory press releases onlyEG. Food Hoses conformity evolution Webinar
The Turcon® Roto L seal is engineered to extend the life time of Central Tire Inflation Systems by lowering friction, also saving energy and fuel. This is achieved by only sealing when it is required during tire pressure adjustment. The seal body is availble in NBR, HNBR and FKM materials and the sealing lip in Turcon® M12 and Turcon® M83.
Are you looking for this?
Are you looking for this?
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs